Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | CV11-12-P-0-105 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 1.250 |
| Product width mm | 31.75 |
