Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SPC2-10-V-P-0-50 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
