Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-16-2 |
| Cracking pressure BAR | 1.37000000 |
| Cracking pressure PSI | 20.00000000 |
| Flow rate GPM | 40.00 |
| Flow rate LPM | 151.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | CV11-16-V-P-0-20 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Pressure setting BAR | 350.00 |
| Pressure setting PSI | 5000.00 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/13 |
| Seal type | Viton |
| Special features | None |
| Style | Poppet |
| Valve Torque into cavity | 108-122 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |