Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 4CK90-1-S-3 |
| Product height in | 1.259 |
| Product height mm | 31.979 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product width in | 1.259 |
| Product width mm | 31.979 |
