Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | A20092-T2A | A20092-T2A |
| Flow rate GPM | 24.00 | |
| Flow rate LPM | 90.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PILOT OPERATED CHECK VALVE | Pilot Operated Check Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Model Code 1 | 4SK90-4-S-3 | |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot piston seal | YES | Yes |
| Pilot ratio | 4:1 | 4:1 |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 3.020 | |
| Product length mm | 76.708 | |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal type | NITRILE | Nitrile |
| Special features | NONE | None |
| Style | POPPET | Poppet |
