Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 4CK30-1-SV-3 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 0.940 |
| Product width mm | 23.876 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
