Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Check valves
401AA00082A
4CKK9518TS DUAL CHECK VLV PILOT OP
401AA00082A
Tools
Add to comparison
Add to comparison
401AA00082A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.496
Product height mm
37.998
Product length in
3.000
Product length mm
76.200
Product width in
0.515
Product width mm
13.081