Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A13245 |
| Cracking pressure BAR | 1.00000000 |
| Flow rate LPM | 300.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.2 cc/min |
| Model Code 1 | 3CA300-1.0-S |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Direct acting |
| Pilot piston seal | No |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Ball |
| Valve Torque into cavity | 150 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |