Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A12336 |
| Flow rate LPM | 90.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot Operated Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | 4CK90-1-S-B6A |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Pilot operated |
| Pilot piston seal | No |
| Pilot ratio | 4:1 |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Product height in | 1.259 |
| Product height mm | 31.979 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product width in | 1.259 |
| Product width mm | 31.979 |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |