Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A6610 |
| Flow rate GPM | 6.60 |
| Flow rate LPM | 25.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot Operated Check Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Model Code 1 | 4CK30-1-S-16 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Pilot operated |
| Pilot piston seal | Yes |
| Pilot ratio | 3:1 |
| Port type | Cartridge Only |
| Pressure rating BAR | 300.00 |
| Pressure rating PSI | 4350.00 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Recommended filtration level | 18/13 |
| Seal Type | Buna-N |
| Special features | 5DPM leakage at 34.5and350bar |
| Style | Poppet |
| Valve torque into cavity | 45 Nm |
