Danfoss logo
Check valves-product-category

Check valves

We offer a broad portfolio of check valves with flow ratings up to 300 l/min [80 US gal/min] and pressure ratings up to 350 bar [5,000 psi]. Integrated circuit solution (ICS) check valves are available in standard, reverse-flow, slip-in, and inline models. Our direct-operated valves fit into industry-standard cavities and may be installed in manifolds, and our pilot-operated models are often used for position-load locking or, when neither overrunning loads nor release speed are factors, as alternatives to counterbalance valves.