ENCAP COIL & FRAME S/A
02-154423
Tools02-154423 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.035 |
| Product height mm | 51.689 |
| Product length in | 2.106 |
| Product length mm | 53.492 |
| Product width in | 1.575 |
| Product width mm | 40.005 |