Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | STUD | Stud |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Function | SOLENOID COIL | Solenoid Coil |
| Model Code 1 | SC024DAH00 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 1.830 | |
| Product length mm | 46.482 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 | |
| Voltage rating | 24 | 24 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 02-362105 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318061%2FID463022680208-0101_preview.jpg&w=1920&q=75)