Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Coil connector | FLYING LEADS | Flying leads or leads |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Coil encapsulent | GLASS FILLED NYLON | Glass filled nylon |
| Environmental protection | IP67THERMAL SHOCK DUNK | IP67Thermal Shock Dunk |
| Function | SOLENOID COIL | Solenoid Coil |
| Has flying Leads | FLYING LEADS | Flying Leads |
| Lead length IN | 24.00 | |
| Lead length MM | 610.00 | |
| Model Code 1 | MCSC-P-230-A-W0-B-00-10 | |
| Operating temperature | 100 C | 100 C |
| Pressure rating BAR | 350.00 | |
| Special features | FULL BRIDGE RECTIFIER, AC ONLY | Full bridge rectifier (only available with AC) |
| Style | TOUGHCOIL | Toughcoil |
| Voltage rating | 230 | 230 V |
| Voltage type | AC | AC |