MCSCS115AG000010valv
300AA00005A
Tools300AA00005A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 1.562 |
| Product length mm | 39.675 |
| Product width in | 1.250 |
| Product width mm | 31.750 |