Vickers by Danfoss Coils 300AA00346A [RIGHT]

MCSCS230AG000010

300AA00006A


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in2.250
Product height mm57.150
Product length in1.562
Product length mm39.675
Product width in1.250
Product width mm31.750