MCSCS024AQ000010
300AA00012A
Tools300AA00012A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product width in | 1.250 |
| Product width mm | 31.75 |