Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Model Code 1 | MCSC-P-024-D-N0-0-00-10 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Vickers by Danfoss Coils 300AA00346A [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319036%2FID463022740559-0101_preview.jpg&w=1920&q=75)