Vickers by Danfoss Coils 300AA00067A [LEFT]

MCSCP024DY000010

300AA00067A


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in1.950
Product height mm49.530
Product length in1.560
Product length mm39.624
Product width in1.250
Product width mm31.750