Vickers by Danfoss Coils 300AA00162A [RIGHT]

MCSCS012DE0A0010

300AA00182A


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in1.750
Product height mm44.450
Product length in1.560
Product length mm39.624
Product width in1.250
Product width mm31.750