Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
300AA00191A
MCSCJ028BN000010
300AA00191A
Tools
Add to comparison
Add to comparison
300AA00191A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.200
Product height mm
55.880
Product length in
1.830
Product length mm
46.482
Product width in
1.530
Product width mm
38.862