Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil connector | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | Continuous from 85% to 110% of nominal voltage |
| Environmental protection | IP65 |
| Hazardous Environmental Rating | No |
| Lead length IN | 0.00 |
| Lead length MM | 0.00 |
| Pressure rating PSI | 0.00 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.800 |
| Product width mm | 45.72 |
| Voltage rating | 24 V |
| Voltage type | DC |