Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product width in | 1.400 |
| Product width mm | 35.560 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |