Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DIN 43650 | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Coil encapsulent | GLASS FILLED NYLON | Glass filled nylon |
| Environmental protection | IP65 | IP65 |
| Function | SOLENOID COIL | Solenoid Coil |
| Has flying Leads | INTEGRATED | Integrated |
| Hazardous Environmental Rating | NO | No |
| Model Code 1 | C13-H-24-14-WC | |
| Operating temperature | -30 C TO +155 C | -30°C (-22 F) to 155°C (+311 F) |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 1.880 | |
| Product length mm | 47.752 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Special features | NONE | None |
| Voltage rating | 24 | 24 V |
| Voltage type | DC | DC |