Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Model Code 1 | C13-DM-12-14-UND | |
| Product height in | 1.970 | |
| Product height mm | 50.038 | |
| Product length in | 1.970 | |
| Product length mm | 50.038 | |
| Product width in | 1.400 | |
| Product width mm | 35.560 |