Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Model Code 1 | C13-H-24-27 |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Vickers by Danfoss Coils 02-362105 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318054%2FID463022680207-0101_preview.jpg&w=1920&q=75)