Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Coil connector | FLYING LEADS | Flying leads or leads |
| Coil duty rating | FLYING LEADS | Flying leads |
| Function | SOLENOID COIL | Solenoid Coil |
| Model Code 1 | C22RA24/40 | |
| Product height in | 2.140 | |
| Product height mm | 54.356 | |
| Product length in | 2.790 | |
| Product length mm | 70.866 | |
| Product width in | 1.760 | |
| Product width mm | 44.704 mm | |
| Voltage rating | 24 | 24 V |
![Vickers by Danfoss Coils 02-362105 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318061%2FID463022680208-0101_preview.jpg&w=1920&q=75)