Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Coils and electronics
6041177-001
MCSC012DEE06
6041177-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6041177-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
9.000
Product height mm
228.600
Product length in
2.210
Product length mm
56.134
Product width in
1.740
Product width mm
44.196