Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DIN 43650 | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Function | SOLENOID COIL | Solenoid Coil |
| Has flying Leads | NONE | None |
| Model Code 1 | CHIP COIL 230V GH126A | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 5.230 | |
| Product length mm | 132.842 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Voltage rating | 230 | 230 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 300AA00093A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318943%2FID463022740552-0101_preview.jpg&w=1920&q=75)