Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | PTS1-20-V-0-80 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 7.120 | |
| Product length mm | 180.848 | |
| Product width in | 1.870 | |
| Product width mm | 47.498 |
