Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Directional control valves
02-163779
PTS1-16V-0-160
02-163779
Where to buy
Export PDF
Tools
Add to comparison
02-163779
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
5.130
Product length mm
130.302
Product width in
1.500
Product width mm
38.1