Product specifications
Characteristic | Value |
|---|---|
| Actuation option | Momentary Actuation, No Detent |
| Brand | Danfoss |
| Cavity | C-10-4 |
| Detent option | Yes |
| Flow rate gpm | 3.00 |
| Flow rate LPM | 11.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Manual semi-rotary valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | standard |
| Model Code 1 | MRV5-10-V-D-0 |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -20 C to 120 C (-4 to 248 F) |
| Operation | Direct acting |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Style | 4-Way 3-Position |
| Torque into aluminium cavity | 47-54 Nm |