Product specifications
Characteristic | Value |
|---|---|
| Actuation option | Manual pull valve |
| Adjustment type | Knob |
| Brand | Vickers by Danfoss |
| Cavity | C-10-2 |
| Detent option | No |
| Flow rate GPM | 12.00 |
| Flow rate LPM | 45.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Directional/Relief/Flow Valves |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 5 dpm/min |
| Model Code 1 | MPV1-10-K-8H |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port size | 1/2" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 4.130 |
| Product height mm | 104.902 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | 2-Way 2-Position NC |
| Torque into aluminium cavity | 47-54 Nm |
| Torque into steel cavity | 68-75 Nm |
