Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation option | NONE | None |
| Adjustment type | NO OPERATOR | No Operator |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-4 | C-10-4 |
| Detent option | NO | No |
| Flow rate gpm | 3.00 | |
| Flow rate LPM | 11.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | MANUAL SEMI-ROTARY VALVE | Manual semi-rotary valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 164 CC/MIN | 164 cc/min |
| Model Code 1 | MRV6-10-0-A-6T | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port size | 3/8" | 3/8" |
| Port type | SAE | SAE |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 4.640 | |
| Product height mm | 117.856 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 2.000 | |
| Product width mm | 50.8 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Style | 4-WAY 3-POSITION | 4-Way 3-Position |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 68-75 NM | 68-75 Nm |
