Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Adjustment type | None |
| Brand | Danfoss |
| Cavity | C-12-5S |
| Detent option | No |
| Flow rate gpm | 20.00 |
| Flow rate LPM | 76.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pilot to shift valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 164 cm3/min |
| Model Code 1 | PTS9-12-U-000-110 |
| Number of housing ports | 5 |
| Number of valve ports | 5 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Pilot pressure setting BAR | 7.60 |
| Pilot pressure setting PSI | 110.00 |
| Port type | Cartridge Only |
| Pressure rating BAR | 280.00 |
| Pressure rating PSI | 4000.00 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/16/13 |
| Seal type | Urethane |
| Style | Spool |
| Torque into aluminium cavity | 81-95 Nm |
| Torque into steel cavity | 102-115 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
