Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | MSV5-12-L-0 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 5.350 | |
| Product length mm | 135.890 | |
| Product width in | 1.500 | |
| Product width mm | 38.1 |
