SICV Directional Control Valves 304AA00153A (RIGHT)

MSV11-10V-N-0-00

304AA00153A


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in4.610
Product height mm117.094
Product length in1.500
Product length mm38.100
Product width in1.500
Product width mm38.1