Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Check Valve |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | 3CP2-1.5-S-B7M |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Pilot piston seal | No |
| Recommended filtration level | 18/13 |
| Seal type | Buna-N |
| Style | Ball |