Product specifications
Characteristic | Value |
|---|---|
| Actuation option | None |
| Brand | Danfoss |
| Cavity | A893 |
| Detent option | No |
| Flow rate LPM | 10.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Sequence Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1SB10-2-S |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Spool |
