Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation option | NONE | None |
| Brand | DANFOSS | Danfoss |
| Cavity | A893 | A893 |
| Detent option | NO | No |
| Flow rate LPM | 10.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 50 ML/MIN | 50 ml/min |
| Model Code 1 | 1SB15-3W-S | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -20 C TO 90 C (-4 TO194 F) | -20 C to 90 C (-4 to194 F) |
| Port Size | 3/8" | 3/8" |
| Port Type | BSP | BSP |
| Pressure rating BAR | 350.00 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 1.500 | |
| Product width mm | 38.1 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Style | SPOOL | Spool |
| Torque into aluminium cavity | 60 NM | 60 Nm |
| Torque into steel cavity | 60 NM | 60 Nm |
