Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | MRV3-10-K-0 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 3.260 |
| Product length mm | 82.804 |
| Product width in | 1.650 |
| Product width mm | 41.910 |
