Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-10-3 |
| Factory set flow rate GPM | 0.500 |
| Factory set flow rate LPM | 2.00 |
| Flow rate GPM | 16.000 |
| Flow rate LPM | 60.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Priority Flow Regulator Adjust type |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate LPM | 2.00 |
| Minimum flow rate GPM | 1.000 |
| Minimum flow rate LPM | 2.00 |
| Model Code 1 | PFR2-10-S-0-0.5 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.960 |
| Product length mm | 125.984 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Rec filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 47-54 Nm |
| Torque steel cavity | 68-75 Nm |
