Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | FR2-16-S-0-16.0 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 5.840 |
| Product length mm | 148.336 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
