Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set flow rate LPM | 19.00 |
| Flow rate LPM | 45.00 |
| Function | Needle Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum flow rate LPM | 38.00 |
| Model Code 1 | FCV7-10-K-0-NVF |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Seal Type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Flow Restrictor |
| Torque alu cavity | 47-54 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
