Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed Orifice |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set flow rate GPM | 1.500 |
| Factory set flow rate LPM | 5.60 |
| Flow rate GPM | 10.000 |
| Flow rate lpm | 38.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate GPM | 10.000 |
| Maximum flow rate LPM | 38.00 |
| Minimum flow rate GPM | 0.100 |
| Minimum flow rate LPM | 0.40 |
| Model Code 1 | FR2-10-F-0-1.50 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Rec filtration level | 18/16/13 |
| SEAL TYPE | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Fixed Pressure Compensated, Flow Regulator |
| Torque alu cavity | 47-54 Nm |
| Torque steel cavity | 68-75 Nm |
