Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed Orifice |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set flow rate GPM | 6.000 |
| Factory set flow rate LPM | 23.00 |
| Flow rate GPM | 6.000 |
| Flow rate lpm | 23.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Flow Control |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Line Mounted |
| Leakage | 164 cc/min |
| Maximum flow rate LPM | 6.00 |
| Minimum flow rate GPM | 1.000 |
| Minimum flow rate LPM | 2.00 |
| Model Code 1 | VF11-10-F-A-8T-6.0 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port Size | 1/2" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 4.130 |
| Product height mm | 104.902 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 47-54 Nm |
| Torque steel cavity | 68-75 Nm |
