Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-16-3 |
| Factory set flow rate GPM | 8.000 |
| Factory set flow rate LPM | 30.00 |
| Flow rate GPM | 30.000 |
| Flow rate lpm | 114.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Priority Flow Regulator Adjust type |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Maximum flow rate LPM | 114.00 |
| Minimum flow rate GPM | 3.000 |
| Minimum flow rate LPM | 11.00 |
| Model Code 1 | PFR2-16-S-0-8 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 7.090 |
| Product length mm | 180.086 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 108-122 Nm |
| Torque steel cavity | 139-149 Nm |
