Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | MRV2-10-E-0-10 | |
| Product height in | 2.475 | |
| Product height mm | 62.865 | |
| Product length in | 2.850 | |
| Product length mm | 72.390 | |
| Product width in | 2.475 | |
| Product width mm | 62.865 |
