Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Lever (Friction Lock) |
| Brand | Danfoss |
| Cavity | C-16-2 |
| Factory set flow rate GPM | 15.000 |
| Factory set flow rate LPM | 57.00 |
| Flow rate GPM | 45.000 |
| Flow rate lpm | 170.00 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Manual Rotary Flow Control |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Line Mounted |
| Leakage | 655 cc/min |
| Maximum flow rate LPM | 114.00 |
| Model Code 1 | MRV2-16-L-16T-30 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port size | 1" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Rec filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Spool seal | No |
| Style | Spool |
| Torque alu cavity | 108-122 Nm |
| Torque steel cavity | 139-149 Nm |
