Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | FR2-10-V-I-0-5.0 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product width in | 1.000 |
| Product width mm | 25.4 |
